Plain Clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 67.80 | 0% |
5-14 | £ 61.02 | 10% |
15-24 | £ 57.63 | 15% |
25+ | £ 54.24 | 20% |
Body: steel, heat-treated and blackened.
Ball: ball-bearing steel, hardened and bright.
Ball secured against turning.
Provides alignment of the clamp with the workpiece, useful where there is some component variation. For suitable supporting screw see part no. 18400.