Toggle Clamps
horizontal
| Price & Availability | Article | Size | h1 | l1 | w1 | Weight g | ||||||||||||||||||
| 41005.W0102 | 2 | 26 | 93.0 | 21.0 | 70 | |||||||||||||||||||
£ 30.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 2 h1 26 l1 93.0 w1 21.0 Weight
g 70 | ||||||||||||||||||||||||
| 41005.W0103 | 3 | 35 | 118.5 | 27.0 | 122 | |||||||||||||||||||
£ 38.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 3 h1 35 l1 118.5 w1 27.0 Weight
g 122 | ||||||||||||||||||||||||
| 41005.W0104 | 4 | 42 | 134.5 | 34.5 | 195 | |||||||||||||||||||
£ 40.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 h1 42 l1 134.5 w1 34.5 Weight
g 195 | ||||||||||||||||||||||||
Ergonomic, oil-resistant handle with large grip surface and soft components.
For use with clamp no. 41005.W0002 - .W0004.