Toggle Clamps
horizontal
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | h5 | ||||||||||||||||||
41005.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 45.0 | 24 | 13.2 | -1.5 | 5 | 12 | |||||||||||||||||||
£ 32.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x35 h1 45.0 h2 24 h3 13.2 h4
min. -1.5 h4
max. 5 h5 12 | |||||||||||||||||||||||||||||
41005.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 32 | 15.0 | -2.0 | 9 | 15 | |||||||||||||||||||
£ 36.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x45 h1 48.5 h2 32 h3 15.0 h4
min. -2.0 h4
max. 9 h5 15 | |||||||||||||||||||||||||||||
41005.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 45 | 20.0 | -4.0 | 24 | 15 | |||||||||||||||||||
£ 50.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 75.0 h2 45 h3 20.0 h4
min. -4.0 h4
max. 24 h5 15 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | d1 | d2 | α | ||||||||||||||||||
41005.W0002 | 160 | 113 | 64 | 32 | 16 | 38 | 26.0 | 12.7 | 6 | 42.0 | 19,5-29,5 | 6 | 28.5 | 5.6 | 5.6 | 90° | |||||||||||||||||||
£ 32.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 160 l1 113 l2 64 l3 32 l4 16 l5 38 l6 26.0 l7 12.7 l8 6 w1 42.0 w2 19,5-29,5 w3 6 w4 28.5 d1 5.6 d2 5.6 α 90° | |||||||||||||||||||||||||||||||||||
41005.W0003 | 269 | 134 | 73 | 38 | 14 | 50 | 25.7 | 13.0 | 7 | 45.5 | 22,0-31,8 | 8 | 31.6 | 6.5 | 5.1 | 90° | |||||||||||||||||||
£ 36.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 269 l1 134 l2 73 l3 38 l4 14 l5 50 l6 25.7 l7 13.0 l8 7 w1 45.5 w2 22,0-31,8 w3 8 w4 31.6 d1 6.5 d2 5.1 α 90° | |||||||||||||||||||||||||||||||||||
41005.W0004 | 608 | 191 | 113 | 63 | 27 | 57 | 41.5 | 20.5 | 8 | 58.0 | 29,0-43,0 | 10 | 43.0 | 8.5 | 8.5 | 90° | |||||||||||||||||||
£ 50.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 608 l1 191 l2 113 l3 63 l4 27 l5 57 l6 41.5 l7 20.5 l8 8 w1 58.0 w2 29,0-43,0 w3 10 w4 43.0 d1 8.5 d2 8.5 α 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
Order removable handle separately 41005.W0102- .W0104.
To prevent interference during use the handle can be removed after opening or closing the clamp.