Toggle Clamps
horizontal
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | l2 | |||||||||||||||
41030.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 45.0 | 66 | 24 | 13 | -2.0 | 7.5 | 161 | 63 | ||||||||||||||||
£ 39.46 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x35 h1 45.0 h2 66 h3 24 h4 13 h5
min. -2.0 h5
max. 7.5 l1 161 l2 63 | ||||||||||||||||||||||||||||
41030.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 86 | 32 | 15 | -3.5 | 11.0 | 205 | 72 | ||||||||||||||||
£ 50.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x45 h1 48.5 h2 86 h3 32 h4 15 h5
min. -3.5 h5
max. 11.0 l1 205 l2 72 | ||||||||||||||||||||||||||||
41030.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 114 | 45 | 20 | -6.0 | 22.0 | 280 | 111 | ||||||||||||||||
£ 61.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 75.0 h2 114 h3 45 h4 20 h5
min. -6.0 h5
max. 22.0 l1 280 l2 111 | ||||||||||||||||||||||||||||
41030.W0005 | 5 | 3.0 | 5.0 | M12x80 | 73.0 | 128 | 46 | 25 | -13.0 | 12.5 | 320 | 121 | ||||||||||||||||
£ 98.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M12x80 h1 73.0 h2 128 h3 46 h4 25 h5
min. -13.0 h5
max. 12.5 l1 320 l2 121 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | α | |||||||||||||||
41030.W0002 | 185 | 35 | 16.0 | 38 | 26.0 | 12.7 | 6.0 | 42.0 | 5 | 19,5-29,5 | 28.5 | 5.6 | 5.6 | 90° | ||||||||||||||||
£ 39.46 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 185 l3 35 l4 16.0 l5 38 l6 26.0 l7 12.7 l8 6.0 w1 42.0 w2 5 w3 19,5-29,5 w4 28.5 w5 5.6 w6 5.6 α 90° | ||||||||||||||||||||||||||||||
41030.W0003 | 320 | 44 | 15.0 | 50 | 26.0 | 13.0 | 7.0 | 45.5 | 6 | 22,0-31,8 | 32.0 | 6.5 | 5.1 | 90° | ||||||||||||||||
£ 50.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 320 l3 44 l4 15.0 l5 50 l6 26.0 l7 13.0 l8 7.0 w1 45.5 w2 6 w3 22,0-31,8 w4 32.0 w5 6.5 w6 5.1 α 90° | ||||||||||||||||||||||||||||||
41030.W0004 | 700 | 66 | 26.0 | 57 | 41.0 | 20.5 | 8.0 | 58.0 | 8 | 29,0-43,0 | 43.0 | 8.5 | 8.5 | 90° | ||||||||||||||||
£ 61.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 700 l3 66 l4 26.0 l5 57 l6 41.0 l7 20.5 l8 8.0 w1 58.0 w2 8 w3 29,0-43,0 w4 43.0 w5 8.5 w6 8.5 α 90° | ||||||||||||||||||||||||||||||
41030.W0005 | 1080 | 78 | 17.5 | 77 | 41.5 | - | 12.5 | 58.0 | 10 | 41.5 | - | 8.5 | - | 90° | ||||||||||||||||
£ 98.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1080 l3 78 l4 17.5 l5 77 l6 41.5 l7 - l8 12.5 w1 58.0 w2 10 w3 41.5 w4 - w5 8.5 w6 - α 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with weldable clamping screw (with rubber pad).
The arm can be shortened to suit the workpiece, the sleeve is then welded to the arm.
Temperature range -10°C to +80°C.