Toggle Clamps
horizontal
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h5 min. | h5 max. | l1 | l2 | ||||||||||||||||||
41000.W0000 | 0 | 0.3 | 0.4 | M 4x25 | 23.0 | 34 | 14.5 | 7.5 | -5.5 | 0.0 | 79 | 28 | |||||||||||||||||||
£ 25.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 F1
kN 0.3 F2
kN 0.4 Clamping screw M 4x25 h1 23.0 h2 34 h3 14.5 h4
min. 7.5 h5
min. -5.5 h5
max. 0.0 l1 79 l2 28 | |||||||||||||||||||||||||||||||
41000.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 30.0 | 49 | 19.0 | 10.0 | -3.0 | 2.5 | 120 | 42 | |||||||||||||||||||
£ 37.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.8 F2
kN 1.1 Clamping screw M 5x30 h1 30.0 h2 49 h3 19.0 h4
min. 10.0 h5
min. -3.0 h5
max. 2.5 l1 120 l2 42 | |||||||||||||||||||||||||||||||
41000.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 45.0 | 68 | 24.0 | 13.2 | -1.5 | 5.0 | 162 | 64 | |||||||||||||||||||
£ 40.27 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x35 h1 45.0 h2 68 h3 24.0 h4
min. 13.2 h5
min. -1.5 h5
max. 5.0 l1 162 l2 64 | |||||||||||||||||||||||||||||||
41000.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 86 | 32.0 | 15.0 | -2.0 | 9.0 | 206 | 73 | |||||||||||||||||||
£ 51.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x45 h1 48.5 h2 86 h3 32.0 h4
min. 15.0 h5
min. -2.0 h5
max. 9.0 l1 206 l2 73 | |||||||||||||||||||||||||||||||
41000.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 126 | 45.0 | 20.0 | -4.0 | 24.0 | 287 | 113 | |||||||||||||||||||
£ 63.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 75.0 h2 126 h3 45.0 h4
min. 20.0 h5
min. -4.0 h5
max. 24.0 l1 287 l2 113 | |||||||||||||||||||||||||||||||
41000.W0005 | 5 | 3.0 | 5.0 | M 8x65 | 73.0 | 128 | 46.0 | 25.0 | 1.7 | 25.0 | 321 | 123 | |||||||||||||||||||
£ 96.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M 8x65 h1 73.0 h2 128 h3 46.0 h4
min. 25.0 h5
min. 1.7 h5
max. 25.0 l1 321 l2 123 | |||||||||||||||||||||||||||||||
41000.W0006 | 6 | 4.0 | 7.0 | M10x116 | 114.5 | 181 | 71.5 | 30.0 | -6.0 | 44.0 | 354 | 110 | |||||||||||||||||||
£ 150.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 6 F1
kN 4.0 F2
kN 7.0 Clamping screw M10x116 h1 114.5 h2 181 h3 71.5 h4
min. 30.0 h5
min. -6.0 h5
max. 44.0 l1 354 l2 110 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | w7 | α | ||||||||||||||||||
41000.W0000 | 35 | 9.0 | 5.5 | 25.5 | 11,5-15,5 | - | 6.3 | 25.0 | 4 | 16.0 | - | 4.6 | - | - | 90° | |||||||||||||||||||
£ 25.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 35 l3 9.0 l4 5.5 l5 25.5 l6 11,5-15,5 l7 - l8 6.3 w1 25.0 w2 4 w3 16.0 w4 - w5 4.6 w6 - w7 - α 90° | ||||||||||||||||||||||||||||||||||
41000.W0001 | 105 | 18.7 | 8.0 | 34.0 | 13,0-14,5 | - | 5.5 | 34.0 | 5 | 18,0-21,5 | - | 5.2 | - | - | 90° | |||||||||||||||||||
£ 37.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 105 l3 18.7 l4 8.0 l5 34.0 l6 13,0-14,5 l7 - l8 5.5 w1 34.0 w2 5 w3 18,0-21,5 w4 - w5 5.2 w6 - w7 - α 90° | ||||||||||||||||||||||||||||||||||
41000.W0002 | 185 | 32.0 | 16.0 | 38.0 | 26.0 | 12.7 | 6.0 | 42.0 | 6 | 19,5-29,5 | 28.5 | 5.6 | - | 5.6 | 90° | |||||||||||||||||||
£ 40.27 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 185 l3 32.0 l4 16.0 l5 38.0 l6 26.0 l7 12.7 l8 6.0 w1 42.0 w2 6 w3 19,5-29,5 w4 28.5 w5 5.6 w6 - w7 5.6 α 90° | ||||||||||||||||||||||||||||||||||
41000.W0003 | 320 | 38.0 | 14.0 | 50.0 | 25.7 | 13.0 | 7.0 | 45.5 | 8 | 22,0-31,8 | 31.6 | 6.5 | - | 5.1 | 90° | |||||||||||||||||||
£ 51.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 320 l3 38.0 l4 14.0 l5 50.0 l6 25.7 l7 13.0 l8 7.0 w1 45.5 w2 8 w3 22,0-31,8 w4 31.6 w5 6.5 w6 - w7 5.1 α 90° | ||||||||||||||||||||||||||||||||||
41000.W0004 | 700 | 63.0 | 27.0 | 57.0 | 41.0 | 20.5 | 8.0 | 58.0 | 10 | 29,0-43,0 | 43.0 | 8.5 | - | 8.5 | 90° | |||||||||||||||||||
£ 63.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 700 l3 63.0 l4 27.0 l5 57.0 l6 41.0 l7 20.5 l8 8.0 w1 58.0 w2 10 w3 29,0-43,0 w4 43.0 w5 8.5 w6 - w7 8.5 α 90° | ||||||||||||||||||||||||||||||||||
41000.W0005 | 1080 | 78.0 | 16.0 | 77.0 | 41.5 | - | 12.5 | 58.0 | 10 | 41.5 | - | 8.5 | - | - | 90° | |||||||||||||||||||
£ 96.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1080 l3 78.0 l4 16.0 l5 77.0 l6 41.5 l7 - l8 12.5 w1 58.0 w2 10 w3 41.5 w4 - w5 8.5 w6 - w7 - α 90° | ||||||||||||||||||||||||||||||||||
41000.W0006 | 1925 | 59.3 | 20.6 | 95.0 | 57.7 | 43.6 | 11.5 | 66.5 | 10 | 32,1-43,8 | 31.6 | 9.8 | 36,0-44,2 | 8.7 | 83° | |||||||||||||||||||
£ 150.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1925 l3 59.3 l4 20.6 l5 95.0 l6 57.7 l7 43.6 l8 11.5 w1 66.5 w2 10 w3 32,1-43,8 w4 31.6 w5 9.8 w6 36,0-44,2 w7 8.7 α 83° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41020.