Toggle Clamps
horizontal
Units | Price/unit after discount | Applied Discount |
1-4 | £ 40.27 | 0% |
5-14 | £ 36.24 | 10% |
15-24 | £ 34.23 | 15% |
25+ | £ 32.22 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41020.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com