Toggle Clamps
horizontal
| Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | ||||||||||||||||||
| 41001.W0001 | 1 | 1.1 | 1.7 | M 5x35 | 35 | 46 | 19.0 | 12 | 0 | 10.0 | 126 | |||||||||||||||||||
| £ 51.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 1 F1
kN 1.1 F2
kN 1.7 Clamping screw M 5x35 h1 35 h2 46 h3 19.0 h4 12 h5
min. 0 h5
max. 10.0 l1 126 | ||||||||||||||||||||||||||||||
| 41001.W0002 | 2 | 1.6 | 3.0 | M 6x50 | 51 | 108 | 28.0 | 16 | -1 | 12.0 | 224 | |||||||||||||||||||
| £ 59.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 2 F1
kN 1.6 F2
kN 3.0 Clamping screw M 6x50 h1 51 h2 108 h3 28.0 h4 16 h5
min. -1 h5
max. 12.0 l1 224 | ||||||||||||||||||||||||||||||
| 41001.W0003 | 3 | 2.5 | 4.0 | M 8x58 | 58 | 112 | 33.5 | 18 | -1 | 13.0 | 242 | |||||||||||||||||||
| £ 69.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 3 F1
kN 2.5 F2
kN 4.0 Clamping screw M 8x58 h1 58 h2 112 h3 33.5 h4 18 h5
min. -1 h5
max. 13.0 l1 242 | ||||||||||||||||||||||||||||||
| 41001.W0004 | 4 | 3.5 | 8.0 | M10x76 | 77 | 135 | 41.0 | 24 | -2 | 16.5 | 329 | |||||||||||||||||||
| £ 90.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 4 F1
kN 3.5 F2
kN 8.0 Clamping screw M10x76 h1 77 h2 135 h3 41.0 h4 24 h5
min. -2 h5
max. 16.5 l1 329 | ||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | α | ||||||||||||||||||
| 41001.W0001 | 114 | 46 | 20 | 16.5 | 34.0 | 13.5 | 6.0 | 27.5 | 15,0 - 19,5 | 5 | 4.3 | 90° | |||||||||||||||||||
| £ 51.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 114 l2 46 l3 20 l4 16.5 l5 34.0 l6 13.5 l7 6.0 w1 27.5 w2 15,0 - 19,5 w3 5 w4 4.3 α 90° | |||||||||||||||||||||||||||||||
| 41001.W0002 | 450 | 71 | 39 | 14.0 | 52.0 | 26.0 | 7.0 | 46.0 | 23,5 - 34,0 | 8 | 6.5 | 90° | |||||||||||||||||||
| £ 59.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 450 l2 71 l3 39 l4 14.0 l5 52.0 l6 26.0 l7 7.0 w1 46.0 w2 23,5 - 34,0 w3 8 w4 6.5 α 90° | |||||||||||||||||||||||||||||||
| 41001.W0003 | 560 | 78 | 43 | 22.0 | 52.5 | 26.0 | 6.5 | 47.0 | 25,5 - 36,0 | 8 | 6.5 | 90° | |||||||||||||||||||
| £ 69.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 560 l2 78 l3 43 l4 22.0 l5 52.5 l6 26.0 l7 6.5 w1 47.0 w2 25,5 - 36,0 w3 8 w4 6.5 α 90° | |||||||||||||||||||||||||||||||
| 41001.W0004 | 1250 | 120 | 69 | 23.0 | 76.0 | 41.5 | 10.5 | 60.0 | 34,5 - 45,0 | 10 | 8.6 | 90° | |||||||||||||||||||
| £ 90.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 1250 l2 120 l3 69 l4 23.0 l5 76.0 l6 41.5 l7 10.5 w1 60.0 w2 34,5 - 45,0 w3 10 w4 8.6 α 90° | |||||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C. With increased clamping force.
Also available in stainless steal part no. 41001.W0301 - .W0304.