Toggle Clamps
horizontal
| Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | l2 | |||||||||||||||
| 41050.W0000 | 0 | 0.3 | 0.4 | M 4x25 | 33.0 | 34 | 24.5 | 7.5 | 4.7 | 10.7 | 79 | 28 | ||||||||||||||||
| £ 25.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 0 F1
kN 0.3 F2
kN 0.4 Clamping screw M 4x25 h1 33.0 h2 34 h3 24.5 h4 7.5 h5
min. 4.7 h5
max. 10.7 l1 79 l2 28 | ||||||||||||||||||||||||||||
| 41050.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 43.0 | 49 | 31.5 | 10.0 | 8.0 | 15.0 | 120 | 42 | ||||||||||||||||
| £ 36.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 1 F1
kN 0.8 F2
kN 1.1 Clamping screw M 5x30 h1 43.0 h2 49 h3 31.5 h4 10.0 h5
min. 8.0 h5
max. 15.0 l1 120 l2 42 | ||||||||||||||||||||||||||||
| 41050.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 61.0 | 68 | 40.0 | 13.2 | 15.0 | 22.0 | 164 | 64 | ||||||||||||||||
| £ 39.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x35 h1 61.0 h2 68 h3 40.0 h4 13.2 h5
min. 15.0 h5
max. 22.0 l1 164 l2 64 | ||||||||||||||||||||||||||||
| 41050.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 65.0 | 86 | 49.0 | 15.0 | 14.5 | 26.0 | 206 | 73 | ||||||||||||||||
| £ 52.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x45 h1 65.0 h2 86 h3 49.0 h4 15.0 h5
min. 14.5 h5
max. 26.0 l1 206 l2 73 | ||||||||||||||||||||||||||||
| 41050.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 97.0 | 115 | 66.5 | 20.0 | 17.5 | 46.0 | 287 | 113 | ||||||||||||||||
| £ 64.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 97.0 h2 115 h3 66.5 h4 20.0 h5
min. 17.5 h5
max. 46.0 l1 287 l2 113 | ||||||||||||||||||||||||||||
| 41050.W0005 | 5 | 3.0 | 5.0 | M 8x65 | 92.5 | 128 | 65.0 | 25.0 | 21.5 | 45.0 | 321 | 123 | ||||||||||||||||
| £ 98.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M 8x65 h1 92.5 h2 128 h3 65.0 h4 25.0 h5
min. 21.5 h5
max. 45.0 l1 321 l2 123 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | α | |||||||||||||||
| 41050.W0000 | 35 | 9.0 | 5 | 25.5 | 11,5-15,5 | 6.3 | - | 12 | 4 | 20.0 | - | 3 | 4.6 | - | 90° | ||||||||||||||||
| £ 25.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 35 l3 9.0 l4 5 l5 25.5 l6 11,5-15,5 l7 6.3 l8 - w1 12 w2 4 w3 20.0 w4 - w5 3 d1 4.6 d2 - α 90° | |||||||||||||||||||||||||||||||
| 41050.W0001 | 105 | 18.5 | 8 | 34.0 | 13,0-14,5 | 5.5 | - | 18 | 5 | 23,5-25,5 | 24.5 | 5 | 5.2 | - | 90° | ||||||||||||||||
| £ 36.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 105 l3 18.5 l4 8 l5 34.0 l6 13,0-14,5 l7 5.5 l8 - w1 18 w2 5 w3 23,5-25,5 w4 24.5 w5 5 d1 5.2 d2 - α 90° | |||||||||||||||||||||||||||||||
| 41050.W0002 | 185 | 32.0 | 16 | 38.0 | 26.0 | 6.0 | 12.7 | 21 | 6 | 29,5-34,0 | 34.0 | 5 | 5.6 | 5.6 | 90° | ||||||||||||||||
| £ 39.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 185 l3 32.0 l4 16 l5 38.0 l6 26.0 l7 6.0 l8 12.7 w1 21 w2 6 w3 29,5-34,0 w4 34.0 w5 5 d1 5.6 d2 5.6 α 90° | |||||||||||||||||||||||||||||||
| 41050.W0003 | 320 | 38.5 | 14 | 50.0 | 25.7 | 7.0 | 13.0 | 27 | 8 | 37,5-42,5 | 42.0 | 6 | 6.5 | 5.1 | 90° | ||||||||||||||||
| £ 52.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 320 l3 38.5 l4 14 l5 50.0 l6 25.7 l7 7.0 l8 13.0 w1 27 w2 8 w3 37,5-42,5 w4 42.0 w5 6 d1 6.5 d2 5.1 α 90° | |||||||||||||||||||||||||||||||
| 41050.W0004 | 700 | 63.0 | 27 | 57.0 | 41.0 | 8.0 | 20.5 | 34 | 10 | 52,0-59,0 | 59.0 | 8 | 8.5 | 8.5 | 90° | ||||||||||||||||
| £ 64.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 700 l3 63.0 l4 27 l5 57.0 l6 41.0 l7 8.0 l8 20.5 w1 34 w2 10 w3 52,0-59,0 w4 59.0 w5 8 d1 8.5 d2 8.5 α 90° | |||||||||||||||||||||||||||||||
| 41050.W0005 | 1080 | 78.0 | 16 | 77.0 | 41.5 | 12.5 | - | 36 | 10 | 57.0 | - | 10 | 8.5 | - | 90° | ||||||||||||||||
| £ 98.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1080 l3 78.0 l4 16 l5 77.0 l6 41.5 l7 12.5 l8 - w1 36 w2 10 w3 57.0 w4 - w5 10 d1 8.5 d2 - α 90° | |||||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-5).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.