Toggle Clamps
horizontal
Units | Price/unit after discount | Applied Discount |
1-9 | £ 150.31 | 0% |
10-14 | £ 135.28 | 10% |
15-24 | £ 127.76 | 15% |
25-49 | £ 120.25 | 20% |
50+ | £ 105.22 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41020.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com