Toggle Clamps
horizontal
Units | Price/unit after discount | Applied Discount |
1-9 | £ 50.67 | 0% |
10-14 | £ 45.60 | 10% |
15-24 | £ 43.07 | 15% |
25-49 | £ 40.54 | 20% |
50+ | £ 35.47 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
Order removable handle separately 41005.W0102- .W0104.
To prevent interference during use the handle can be removed after opening or closing the clamp.