Toggle Clamps
horizontal
| Units | Price/unit after discount | Applied Discount | 
| 1-4 | £ 98.28 | 0% | 
| 5-14 | £ 88.45 | 10% | 
| 15-24 | £ 83.54 | 15% | 
| 25+ | £ 78.62 | 20% | 
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-5).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.