Toggle Clamps
horizontal
Units | Price/unit after discount | Applied Discount |
1-4 | £ 37.98 | 0% |
5-14 | £ 34.18 | 10% |
15-24 | £ 32.28 | 15% |
25+ | £ 30.38 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.