Hinge: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. For sheet metal and machine enclosures with 19-24mm door return and panel thickness 1,5 to 2,0mm. See installation cut out for details.
Mounting via M6 locking screw locking screw (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.