Disc Type Handwheels
Aluminium
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | h4 | l1 | l2 | w1 | Weight g | ||||||||||||||||||
77740.W0100 | 100 | 4 | 24 | 12 | M_6 | 18 | 46 | 20 | 24 | 21 | 96 | 50 | 15 | 196 | |||||||||||||||||||
£ 14.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 d4 12 d5 M_6 d6 18 h1 46 h2 20 h3 24 h4 21 l1 96 l2 50 w1 15 Weight
g 196 | |||||||||||||||||||||||||||||||||
77740.W0125 | 125 | 6 | 24 | 12 | M_6 | 20 | 51 | 24 | 28 | 21 | 101 | 50 | 17 | 276 | |||||||||||||||||||
£ 18.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 24 d4 12 d5 M_6 d6 20 h1 51 h2 24 h3 28 h4 21 l1 101 l2 50 w1 17 Weight
g 276 | |||||||||||||||||||||||||||||||||
77740.W0160 | 160 | 6 | 32 | 15 | M_8 | 30 | 61 | 28 | 31 | 23 | 131 | 70 | 20 | 504 | |||||||||||||||||||
£ 22.88 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 d2 6 d3 32 d4 15 d5 M_8 d6 30 h1 61 h2 28 h3 31 h4 23 l1 131 l2 70 w1 20 Weight
g 504 | |||||||||||||||||||||||||||||||||
77740.W0200 | 200 | 6 | 40 | 15 | M10 | 35 | 74 | 32 | 40 | 26 | 164 | 90 | 24 | 950 | |||||||||||||||||||
£ 33.29 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 d4 15 d5 M10 d6 35 h1 74 h2 32 h3 40 h4 26 l1 164 l2 90 w1 24 Weight
g 950 |
Thermoplastic, black, matt. Zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com