Disc Type Handwheels
Aluminium
| Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | w1 | Weight g | ||||||||||||||||||
| 77640.W0100 | 100 | 4 | 24 | 21 | M 5 | 35 | 54 | 14 | 11 | 30 | 102 | 50 | 16 | 251 | |||||||||||||||||||
£ 47.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 d4 21 d5 M 5 h1 35 h2 54 h3 14 h4 11 h5 30 l1 102 l2 50 w1 16 Weight
g 251 | |||||||||||||||||||||||||||||||||
| 77640.W0125 | 125 | 6 | 32 | 23 | M 5 | 44 | 64 | 16 | 13 | 36 | 116 | 55 | 18 | 419 | |||||||||||||||||||
£ 45.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 32 d4 23 d5 M 5 h1 44 h2 64 h3 16 h4 13 h5 36 l1 116 l2 55 w1 18 Weight
g 419 | |||||||||||||||||||||||||||||||||
| 77640.W0150 | 150 | 6 | 32 | 25 | M 6 | 48 | 69 | 18 | 13 | 38 | 130 | 65 | 20 | 539 | |||||||||||||||||||
£ 56.62 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 d2 6 d3 32 d4 25 d5 M 6 h1 48 h2 69 h3 18 h4 13 h5 38 l1 130 l2 65 w1 20 Weight
g 539 | |||||||||||||||||||||||||||||||||
| 77640.W0200 | 200 | 6 | 40 | 28 | M 6 | 58 | 82 | 21 | 16 | 45 | 163 | 85 | 24 | 992 | |||||||||||||||||||
£ 71.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 d4 28 d5 M 6 h1 58 h2 82 h3 21 h4 16 h5 45 l1 163 l2 85 w1 24 Weight
g 992 | |||||||||||||||||||||||||||||||||
| 77640.W0250 | 250 | 8 | 48 | 28 | M 6 | 66 | 90 | 22 | 17 | 50 | 171 | 85 | 30 | 1612 | |||||||||||||||||||
£ 96.16 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 250 d2 8 d3 48 d4 28 d5 M 6 h1 66 h2 90 h3 22 h4 17 h5 50 l1 171 l2 85 w1 30 Weight
g 1612 | |||||||||||||||||||||||||||||||||
| 77640.W0300 | 300 | 8 | 58 | 28 | M 6 | 76 | 100 | 24 | 18 | 57 | 181 | 85 | 35 | 2723 | |||||||||||||||||||
£ 136.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 300 d2 8 d3 58 d4 28 d5 M 6 h1 76 h2 100 h3 24 h4 18 h5 57 l1 181 l2 85 w1 35 Weight
g 2723 | |||||||||||||||||||||||||||||||||
Duroplast, black. Zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.