Disc Type Handwheels
Aluminium
| Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | h4 | l1 | l2 | w1 | Weight g | ||||||||||||||||||
| 77620.W0100 | 100 | 4 | 24 | 21 | M 8 | 35 | 14 | 30 | 21 | 85 | 50 | 16 | 231 | |||||||||||||||||||
£ 18.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 d4 21 d5 M 8 h1 35 h2 14 h3 30 h4 21 l1 85 l2 50 w1 16 Weight
g 231 | ||||||||||||||||||||||||||||||||
| 77620.W0125 | 125 | 6 | 32 | 23 | M 8 | 45 | 16 | 36 | 13 | 99 | 55 | 18 | 391 | |||||||||||||||||||
£ 25.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 32 d4 23 d5 M 8 h1 45 h2 16 h3 36 h4 13 l1 99 l2 55 w1 18 Weight
g 391 | ||||||||||||||||||||||||||||||||
| 77620.W0150 | 150 | 6 | 32 | 25 | M10 | 48 | 18 | 38 | 13 | 113 | 65 | 20 | 541 | |||||||||||||||||||
£ 29.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 d2 6 d3 32 d4 25 d5 M10 h1 48 h2 18 h3 38 h4 13 l1 113 l2 65 w1 20 Weight
g 541 | ||||||||||||||||||||||||||||||||
| 77620.W0200 | 200 | 6 | 40 | 28 | M10 | 58 | 21 | 45 | 16 | 143 | 85 | 24 | 969 | |||||||||||||||||||
£ 47.17 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 d4 28 d5 M10 h1 58 h2 21 h3 45 h4 16 l1 143 l2 85 w1 24 Weight
g 969 | ||||||||||||||||||||||||||||||||
| 77620.W0250 | 250 | 8 | 48 | 28 | M10 | 66 | 22 | 50 | 17 | 151 | 85 | 30 | 1589 | |||||||||||||||||||
£ 66.74 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 250 d2 8 d3 48 d4 28 d5 M10 h1 66 h2 22 h3 50 h4 17 l1 151 l2 85 w1 30 Weight
g 1589 | ||||||||||||||||||||||||||||||||
| 77620.W0300 | 300 | 8 | 58 | 28 | M10 | 76 | 24 | 57 | 18 | 161 | 85 | 35 | 2700 | |||||||||||||||||||
£ 103.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 300 d2 8 d3 58 d4 28 d5 M10 h1 76 h2 24 h3 57 h4 18 l1 161 l2 85 w1 35 Weight
g 2700 | ||||||||||||||||||||||||||||||||
Black, duroplast plastic with zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.