Disc Type Handwheels
Aluminium
| Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | h4 | l1 | l2 | w1 | Weight g | ||||||||||||||||||
| 77680.W0065 | 65 | 4 | 20 | 10 | M 5 | 15 | 28 | 24 | 13 | 13 | 55 | 27 | 13 | 111 | |||||||||||||||||||
£ 19.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 4 d3 20 d4 10 d5 M 5 d6 15 h1 28 h2 24 h3 13 h4 13 l1 55 l2 27 w1 13 Weight
g 111 | |||||||||||||||||||||||||||||||||
| 77680.W0080 | 80 | 4 | 20 | 10 | M 6 | 16 | 31 | 27 | 14 | 17 | 71 | 40 | 15 | 155 | |||||||||||||||||||
£ 21.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 4 d3 20 d4 10 d5 M 6 d6 16 h1 31 h2 27 h3 14 h4 17 l1 71 l2 40 w1 15 Weight
g 155 | |||||||||||||||||||||||||||||||||
| 77680.W0100 | 100 | 4 | 24 | 11 | M 6 | 20 | 35 | 29 | 14 | 21 | 85 | 50 | 16 | 265 | |||||||||||||||||||
£ 26.60 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 d4 11 d5 M 6 d6 20 h1 35 h2 29 h3 14 h4 21 l1 85 l2 50 w1 16 Weight
g 265 | |||||||||||||||||||||||||||||||||
Duroplast, black. Zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.