Disc Type Handwheels
Aluminium
| Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | h2 | h3 | h4 | w1 | Weight g | ||||||||||||||||||
| 77720.W0100 | 100 | 4 | 24 | 18 | 46 | 20 | 24 | 12 | 15 | 174 | |||||||||||||||||||
£ 10.06 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 d4 18 h1 46 h2 20 h3 24 h4 12 w1 15 Weight
g 174 | |||||||||||||||||||||||||||||
| 77720.W0125 | 125 | 6 | 24 | 20 | 51 | 24 | 28 | 12 | 17 | 248 | |||||||||||||||||||
£ 11.79 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 24 d4 20 h1 51 h2 24 h3 28 h4 12 w1 17 Weight
g 248 | |||||||||||||||||||||||||||||
| 77720.W0160 | 160 | 6 | 32 | 30 | 61 | 28 | 31 | 15 | 20 | 460 | |||||||||||||||||||
£ 17.33 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 d2 6 d3 32 d4 30 h1 61 h2 28 h3 31 h4 15 w1 20 Weight
g 460 | |||||||||||||||||||||||||||||
| 77720.W0200 | 200 | 6 | 40 | 35 | 74 | 32 | 40 | 15 | 24 | 863 | |||||||||||||||||||
£ 26.01 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 d4 35 h1 74 h2 32 h3 40 h4 15 w1 24 Weight
g 863 | |||||||||||||||||||||||||||||
Thermoplastic, black, matt. Zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.