Disc Type Handwheels
Aluminium
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | w1 | Weight g | ||||||||||||||||||
77760.W0100 | 100 | 4 | 24 | 21 | M_4 | 18 | 46 | 50 | 20 | 24 | 12 | 98 | 52 | 15 | 213 | |||||||||||||||||||
£ 33.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 d4 21 d5 M_4 d6 18 h1 46 h2 50 h3 20 h4 24 h5 12 l1 98 l2 52 w1 15 Weight
g 213 | ||||||||||||||||||||||||||||||||||
77760.W0125 | 125 | 6 | 24 | 21 | M_4 | 20 | 51 | 54 | 24 | 28 | 12 | 103 | 52 | 17 | 284 | |||||||||||||||||||
£ 38.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 24 d4 21 d5 M_4 d6 20 h1 51 h2 54 h3 24 h4 28 h5 12 l1 103 l2 52 w1 17 Weight
g 284 | ||||||||||||||||||||||||||||||||||
77760.W0160 | 160 | 6 | 32 | 23 | M_5 | 30 | 61 | 65 | 28 | 31 | 15 | 133 | 72 | 20 | 507 | |||||||||||||||||||
£ 43.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 d2 6 d3 32 d4 23 d5 M_5 d6 30 h1 61 h2 65 h3 28 h4 31 h5 15 l1 133 l2 72 w1 20 Weight
g 507 | ||||||||||||||||||||||||||||||||||
77760.W0200 | 200 | 6 | 40 | 26 | M_6 | 35 | 74 | 79 | 32 | 40 | 15 | 166 | 92 | 24 | 950 | |||||||||||||||||||
£ 54.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 d4 26 d5 M_6 d6 35 h1 74 h2 79 h3 32 h4 40 h5 15 l1 166 l2 92 w1 24 Weight
g 950 |
Thermoplastic, black, matt. Zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com