Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high shear forces.
Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
L-Handle ball lock pins available in stainless steel; AISI 303 and the AISI 630 with twice the shear force. This anti-glare finish is excellent for stage rigging applications.
Mushroom handle ball lock pins designed for limited space applications. Wide selection of diameters and grip lengths. Use our lanyards to secure ball lock pin in application.
Ball lock pin with a high-visibility yellow push-button to act as a visual reminder to avoid knocking or bumping equipment. Available in stainless steel AISI 303 series or the extra strong AISI 630 series.
Unique design; elastic handle provides integral spring action to reset pin (hence no internal spring mechanism required). The elastic handle has been tested to over 100,000+ repetitions.
Produced to NASM 17985 TA-handled design for excellent handling. For wide range of aviation applications; interior panels, folding tables, ground handling equipment. Available in imperial and metric sizes.
Adjustable length stainless steel (AISI 303 or the high strength AISI 630) ball lock pin. For additional information on the adjustable length mechanism, see our ball locking pin video (if you'd like, skip to 5:58).
Safety handle ball lock pins protect against accidental actuation of the ball lock pin. Can be used for quick fastening and locking of frequently repeated connections.
These particular ball lock pins are specially designed from a single piece of material to minimise the danger of parts coming away from the pin. Available in stainless steel (AISI 303 and 630) and the more expensive titanium (product 33196).
Sling swivel pins made from stainless steel (AISI 303) with natural or black finish. For quick fastening and locking of frequently repeated connections.
Self locking, single acting ball lock pin with key rings. Made from stainless steel. These can be really useful to secure tools to work locations that are elevated - to stop tools from falling and causing accidents. Also for use with our lanyards and retaining cables.
Aviation ball lock pins, or pip-pins as they are sometimes known, are available from Wixroyd and adhere to NASM/NAS standards. See more about our aviation pins here.
Single piece ball lock pin, shown here in grade 5 titanium, a material with an extremely high strength-to-weight ratio and outstanding corrosion resistance. Also available in stainless steel (AISI 303 and 630; see product 33194).
Non-locking socket pin in stainless steel (AISI 303) with thermoplastic handle. Balls are simply spring loaded and do not lock out - therefore these pins are easy and quick to push in/pull out, yet still very secure.
This pin is for locking and clamping thin sheets of material together. Released by using the actuation button, this pin has applications such as welding, or placing protective covers over sheets of material. Clamping distance of up to 5mm.
For items that may not have an incorporated clearance hole suitable for a ball lock pin, we can provide locating flanges or bushings. Both of these products provide a hole for the insertion of a ball lock pin. Both products could be used from either side.
Stainless steel (AISI 303) flange bushings for quick and safe location of single acting ball lock pins. Ideal for use in soft materials or thin walled components. For pin sizes 5 - 16mm.
Locating bush for ball locking pins in threaded holes. Comes in sizes M12 - M42 for ball lock pin diameters from 5 - 25mm.
For added security when securing components at height, why not incroporate a lanyard into the assembly? These minimise the probability of components going missing when removed for servicing or whilst being disassembled and reassembled.
Stainless steel split ring to rectangle tab lanyard for use in securing components to assemblies. Green coating. Conforms to military spec MIL-DTL-83420.
Thermoplastic cable tie - available with either two cable tie ends, or with one cable tie end and one M4 screw compatible fixing hole. For use at up to 80 °C.
Coiled spring wire lanyard - for removable attachments that require flexible extension. This is a steel wire rope coated in thermoplastic polymer.
Stainless steel loop-to-loop lanyard to prevent misplacement of components such as ball lock pins. Stainless steel crimps tested up to 28 Kgf. For use at up to 250 °C (uncoated variation).
Shoulderless detent pins with ring handle, made from stainless steel. Solid body with direct spring loaded ball ensure reliable operation.
Self locking quick lift pin made from heat treated steel. Safety shackle prevents accidental locking/unlocking. For lift forces of up to 48Kn. CE rated.
Ball lock pins on a sound rigging system. Offering secure fixing with high shear forces and easy fitting for operators at heights.
In addition full black powder coating of grip and actuation button eliminates glare from other stage lighting
Façades and cladding are an essential element of a quality build project. Like all essential equipment they too need regular maintenance. Wixroyd ball lock pins play an important part in locating often difficult to handle, or access façade elements, with a range of different locating combinations.
Maintenance of tall buildings means an access platform or cradle is often subject to high cross-winds, Wixroyd ball lock pins are used to help stabilise and securely locate a stationary platform in different positions – with quick and easy handling for the operator. Used in conjunction with our locating bushes, ball lock pins or lifting pins provide a complete and secure locating solution.
Working at height, unsecured tools are an accident waiting to happen. With the Wixroyd key ring ball lock pin 33178 tools can easily and securely be fastened to an operators tool belt when not in use – avoiding those unnecessary accidents.
33060 & 33080 - Single acting ball lock pins, self-locking
33194 - Single acting ball lock pins, self locking, simple finish
33140 - Socket pins, non-locking, spring loaded balls
33100 - Single acting ball lock pin, self locking
33180 - Clamping pins, with span compensation, self-locking
33220 - Ball lock pins, single acting - L-handle
33250 & 33270 - Lanyards
Once you've chosen the material you need for your quick release ball lock pin, you'll want to think about the head type that fits your application best. Whether you need a bold, bright plastic handle or a sleek stainless steel safety handle, we've got you covered!
Press = unlock
Release = lock
(standard)
Press = unlock and position
Release = lock and simultaneous clamp
No button
Simple spring loaded balls
("pullout pin")
Stainless wire - (coated) 2 x key ring
Stainless wire - Key ring and fixing loop
Plastic - 2 x cable tie
Steel wire - (coated) - 2 x key ring
Stainless bead chain - 2 x key ring
Locating bushes
Important Note: Ball lock pins are not suited to lifting applications!
For quick release lifting pins, see part 33400.
Shear Force
Lifting Force
Variations on out standard designs are possible, please contact our sales team for technical assistance. Quick production on specials can be as little as 3 weeks.
Single Acting vs. Double Acting Ball Lock Pins: What's the difference?
Ball lock pins generally come in two types:single acting and double acting. Single acting ball lock pins are enabled by a button and handle whereas double acting pins are activated by a push or pull motion. It's also worth noting that double acting ball lock pins are positive locking until released by pulling or pushing the center spindle attached to the pin body handle. Once the handle is pulled the ball is released and this removes the pin in the same motion.
Are Ball Locking Pins Safe?
Used to join and fasten machine components, ball locking pins are incredibly safe and easy to use. Ball locking pins feature a positive locking mechanism where the spring mechanisms draw the balls inside the pin shaft. When the push button is released, the spring-loaded ball lock is reactivated, and the ball subsequently retracts. This method provides a stable, safe and secure locking function.For enhanced safety when securing components at a height, lanyards and retaining cables are available.
What is a 5-Fold Safety Factor?
The 5-fold safety factor in direction F2 would be 240kg x5 = 1.200 kg (1.2t) for example. In this situation the load will not fall down but the Lifting-pin is broken and will need to be replaced.
In the case of installation using the X max. distance the lifting pins can’t provide the 5-fold safety factor, however, it will still work with recommended loads.
Are Ball Locking Pins Easy to Install?
Yes. Ball locking pins are extremely easy to install. Ball locking pins are specifically designed for rapid assembly and dismantlement. Contact Wixroyd today to find out the best suited ball locking pin for your application.
Can Wixroyd make ball lock pins with pins or metal plates that protrude from the shaft rather than ball bearings?
We make ball lock pins with balls only. Unfortunately pins and sheet metal plates on the shaft are unavailable at this time.
What is the minimum order quantity for Wixroyd Ball Lock Pins?
Specially manufactured ball lock pins can be made from quantities starting at x10 pieces. Larger quantities are advised to ensure a more economic supply.
Can Wixroyd make Ball Lock Pins with a stainless steel handle instead of aluminium?
Yes we can make ball lock pins with stainless handles, please let us know the grade of stainless steel you require and we can arrange a quotation as required.
Where can I get information on bore hole tolerances and shaft tolerances for Wixroyd products?
There are technical pages in our catalogue on p1073 & p1074, if you have any difficulty reading the information please contact our sales team on 01483 266 777.
What does Double Shear Minimum mean?
Double shear is where the pin is exposed to 2 points at which shear can occur. Please be warned that double shear is not necessarily double that of single shear product, there is a percentage difference but this something that needs to be calculated precisely.
The minimum element which is sometimes referred to on some of our parts like our pull handles is the force that can be handled by each product; from the 1st one made to the 1000th and so on. So for instance if the double shear min. resistance is 200lbs for a BLP, then every ball lock pin made will be able to handle 200lbs- some may be able to handle 220lbs others 202lbs- but all of them will be able to take on 200lbs minimum (in this example).
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.