| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 11.09 | 0% |
| 20-49 | £ 9.98 | 10% |
| 50-99 | £ 9.43 | 15% |
| 100-499 | £ 8.32 | 25% |
| 500+ | £ 7.21 | 35% |
Body: free cutting steel, blackened.
Pin: case hardened steel, blackened.
Spring: stainless steel.
Used as pulling off pins and spring stops in tool making. No part of the spring plunger can come out of the retaining bore. Recommended installation hole tolerance H7.
Temperature range up to 250°C.
Spring load * = statistical average values.
Do not push pin beyond spring range 's', as this will damage spring and result in reduction of spring load.
Special types available on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































