Index Plunger
simple, with grip
Units | Price/unit after discount | Applied Discount |
1-4 | £ 22.27 | 0% |
5-9 | £ 21.16 | 5% |
10-19 | £ 20.04 | 10% |
20+ | £ 18.93 | 15% |
Body:steel, blackened or stainless steel 1.4305.
Knob: thermoplastic,black-grey, matt.
Button: thermoplastic POM, red.
Locking pin:steel, hardened or stainless steel, nickel-plated.
Press red button and hold whilst pulling knob to release pin.
Temperature range -30 to +80°C.
Knob is non removable.
Lock nuts available separately.
Used with:
32510 Mounting blocks.
32700 Lock nut .
32750 Distance collars.
32752 Locating bushes.
32753 Locating bushes.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com