Index Plunger
simple, with grip
Units | Price/unit after discount | Applied Discount |
1-9 | £ 7.63 | 0% |
10-29 | £ 6.87 | 10% |
30-74 | £ 6.49 | 15% |
75-199 | £ 5.72 | 25% |
200+ | £ 4.96 | 35% |
Body: steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For applications where high precision is not required.
Coarse thread.
Temperature resistance -30° C to +80° C.
Lock nuts sold separately. See product 65690.
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com