Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.34 | 0% |
5-9 | £ 15.61 | 10% |
10-19 | £ 14.74 | 15% |
20-49 | £ 13.01 | 25% |
50+ | £ 11.27 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: hardened steel.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately.See Products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com