Loop to Loop
w rings, crimps s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 7.81 | 0% |
| 10-19 | £ 7.03 | 10% |
| 20-49 | £ 6.64 | 15% |
| 50-99 | £ 6.25 | 20% |
| 100+ | £ 5.47 | 30% |
Wire rope: stainless steel.
Coating (if present): PA6, see table.
Crimps /sleeves: stainless steel.
Eyelet and split ring: stainless steel.
Crimps tested for failure at 28 Kgf. Temperature range: up to 250°C (uncoated).
For use in securing components to assemblies, or to avoid items being misplaced. For our wide range of quick release pins nos. 33060 through 33226.