Loop to Loop
w rings, crimps s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 13.76 | 0% |
| 10-19 | £ 12.38 | 10% |
| 20-49 | £ 11.70 | 15% |
| 50-99 | £ 11.01 | 20% |
| 100+ | £ 9.63 | 30% |
Wire rope: steel.
Coating: PUR, thermoplastic.
Eyelet: brass, zinc plated.
Split ring: stainless steel.
Temperature range up to 80°C. Coiled sprung wire offers high extended length in a compact design.
For use in securing components to assemblies, or to avoid items being misplaced.
For our wide range of quick release pins, part nos. 33060 to 33226.