Loop to Loop
w rings, crimps s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 4.99 | 0% |
10-19 | £ 4.49 | 10% |
20-49 | £ 4.24 | 15% |
50-99 | £ 3.99 | 20% |
100+ | £ 3.74 | 25% |
Bead chain: stainless steel AISI 304, polished.
End attachments: brass, nickel plated.
Split rings: stainless steel.
Retaining chains secure single-acting ball lock pins against possible loss.
Other chain lengths available on request.