| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 7.72 | 0% |
| 10-19 | £ 6.95 | 10% |
| 20-49 | £ 6.56 | 15% |
| 50-99 | £ 6.18 | 20% |
| 100+ | £ 5.79 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting surfaces that are not exactly parallel.
These ball ended thrust screws have a fine thread, for precise adjustment.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical face of the ball. For other types see following pages.
*Max static load relates to steel version only.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































