Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 72.30 | 0% |
3-4 | £ 65.07 | 10% |
5-9 | £ 61.46 | 15% |
10-19 | £ 57.84 | 20% |
20+ | £ 54.23 | 25% |
Spring element: thermoplastic PUR.
Ball: Ball-bearing steel, hardened, bright. stainless steel 1.3541, nickel-plated.
Body: Heat-treated steel, tempered, phosphated. stainless steel 1.4057, heat-treated.
Ball protected against rotating.
loading capacity vaild for steel and stainles steel design.