Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 125.33 | 0% |
3-4 | £ 112.80 | 10% |
5-9 | £ 106.53 | 15% |
10-19 | £ 100.26 | 20% |
20+ | £ 94.00 | 25% |
Spring element: thermoplastic PUR.
Ball: Ball-bearing steel, hardened, bright. stainless steel 1.3541, nickel-plated.
Body: Heat-treated steel, tempered, phosphated. stainless steel 1.4057, heat-treated.
Ball protected against rotating.
loading capacity vaild for steel and stainles steel design.