Self Aligning Pads
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 53.81 | 0% |
| 3-4 | £ 48.43 | 10% |
| 5-9 | £ 45.74 | 15% |
| 10-19 | £ 43.05 | 20% |
| 20+ | £ 40.36 | 25% |
Body: steel, heat-treated, phosphated.
Ball: ball-bearing steel, hardened, bright.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Ball secured against turning.