Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 50.23 | 0% |
3-4 | £ 45.21 | 10% |
5-9 | £ 42.70 | 15% |
10-19 | £ 40.18 | 20% |
20+ | £ 37.67 | 25% |
Body: steel, heat-treated, phosphated.
Ball: ball-bearing steel, hardened, bright.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Ball secured against turning.