Self Aligning Pads
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 64.59 | 0% |
| 3-4 | £ 58.13 | 10% |
| 5-9 | £ 54.90 | 15% |
| 10-19 | £ 51.67 | 20% |
| 20+ | £ 48.44 | 25% |
Body: steel, heat-treated, phosphated.
Ball: ball-bearing steel, hardened, bright.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Ball secured against turning.