Thumb Screws
flat knurled
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 5.27 | 0% |
| 100-499 | £ 4.48 | 15% |
| 500+ | £ 3.95 | 25% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
Stainless steel 303 series is a hard stainless steel which may (in harsh conditions) exhibit slight signs of rusting. Typically used in food and pharmaceutical applications.