Price & Availability | Article | Edge finish | Finish | d1 | d2 | d3 | h1 | h2 | t min. | Weight g | ||||||||||||||||||
37460.W0242 | Knurled | Steel | 21 | M 4 | 12.5 | 18.0 | 10.5 | 10 | 26 | |||||||||||||||||||
£ 9.45 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Steel d1 21 d2 M 4 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 26 | ||||||||||||||||||||||||||||
37460.W0042 | Knurled | Stainless | 21 | M 4 | 12.5 | 18.0 | 10.5 | 10 | 26 | |||||||||||||||||||
£ 10.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Stainless d1 21 d2 M 4 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 26 | ||||||||||||||||||||||||||||
37460.W0252 | Knurled | Steel | 21 | M 5 | 12.5 | 18.0 | 10.5 | 10 | 25 | |||||||||||||||||||
£ 9.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Steel d1 21 d2 M 5 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 25 | ||||||||||||||||||||||||||||
37460.W0052 | Knurled | Stainless | 21 | M 5 | 12.5 | 18.0 | 10.5 | 10 | 25 | |||||||||||||||||||
£ 10.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Stainless d1 21 d2 M 5 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 25 | ||||||||||||||||||||||||||||
37460.W0264 | Knurled | Steel | 25 | M 6 | 14.5 | 22.5 | 14.0 | 12 | 42 | |||||||||||||||||||
£ 11.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Steel d1 25 d2 M 6 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 42 | ||||||||||||||||||||||||||||
37460.W0064 | Knurled | Stainless | 25 | M 6 | 14.5 | 22.5 | 14.0 | 12 | 42 | |||||||||||||||||||
£ 14.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Stainless d1 25 d2 M 6 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 42 | ||||||||||||||||||||||||||||
37460.W0284 | Knurled | Steel | 25 | M 8 | 14.5 | 22.5 | 14.0 | 12 | 39 | |||||||||||||||||||
£ 11.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Steel d1 25 d2 M 8 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 39 | ||||||||||||||||||||||||||||
37460.W0084 | Knurled | Stainless | 25 | M 8 | 14.5 | 22.5 | 14.0 | 12 | 39 | |||||||||||||||||||
£ 14.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Stainless d1 25 d2 M 8 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 39 | ||||||||||||||||||||||||||||
37460.W0288 | Knurled | Steel | 31 | M 8 | 18.5 | 27.0 | 17.0 | 15 | 75 | |||||||||||||||||||
£ 13.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Steel d1 31 d2 M 8 d3 18.5 h1 27.0 h2 17.0 t
min. 15 Weight
g 75 | ||||||||||||||||||||||||||||
37460.W0088 | Knurled | Stainless | 31 | M 8 | 18.5 | 27.0 | 17.0 | 15 | 75 | |||||||||||||||||||
£ 18.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Stainless d1 31 d2 M 8 d3 18.5 h1 27.0 h2 17.0 t
min. 15 Weight
g 75 | ||||||||||||||||||||||||||||
37460.W0308 | Knurled | Steel | 31 | M10 | 18.5 | 27.0 | 17.0 | 17 | 70 | |||||||||||||||||||
£ 13.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Steel d1 31 d2 M10 d3 18.5 h1 27.0 h2 17.0 t
min. 17 Weight
g 70 | ||||||||||||||||||||||||||||
37460.W0108 | Knurled | Stainless | 31 | M10 | 18.5 | 27.0 | 17.0 | 17 | 70 | |||||||||||||||||||
£ 18.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Knurled Finish Stainless d1 31 d2 M10 d3 18.5 h1 27.0 h2 17.0 t
min. 17 Weight
g 70 | ||||||||||||||||||||||||||||
37460.W0642 | Smooth | Steel | 21 | M 4 | 12.5 | 18.0 | 10.5 | 10 | 26 | |||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Steel d1 21 d2 M 4 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 26 | ||||||||||||||||||||||||||||
37460.W0542 | Smooth | Stainless | 21 | M 4 | 12.5 | 18.0 | 10.5 | 10 | 26 | |||||||||||||||||||
£ 10.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Stainless d1 21 d2 M 4 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 26 | ||||||||||||||||||||||||||||
37460.W0752 | Smooth | Steel | 21 | M 5 | 12.5 | 18.0 | 10.5 | 10 | 25 | |||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Steel d1 21 d2 M 5 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 25 | ||||||||||||||||||||||||||||
37460.W0552 | Smooth | Stainless | 21 | M 5 | 12.5 | 18.0 | 10.5 | 10 | 25 | |||||||||||||||||||
£ 10.67 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Stainless d1 21 d2 M 5 d3 12.5 h1 18.0 h2 10.5 t
min. 10 Weight
g 25 | ||||||||||||||||||||||||||||
37460.W0764 | Smooth | Steel | 25 | M 6 | 14.5 | 22.5 | 14.0 | 12 | 42 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Steel d1 25 d2 M 6 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 42 | ||||||||||||||||||||||||||||
37460.W0564 | Smooth | Stainless | 25 | M 6 | 14.5 | 22.5 | 14.0 | 12 | 42 | |||||||||||||||||||
£ 14.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Stainless d1 25 d2 M 6 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 42 | ||||||||||||||||||||||||||||
37460.W0784 | Smooth | Steel | 25 | M 8 | 14.5 | 22.5 | 14.0 | 12 | 39 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Steel d1 25 d2 M 8 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 39 | ||||||||||||||||||||||||||||
37460.W0584 | Smooth | Stainless | 25 | M 8 | 14.5 | 22.5 | 14.0 | 12 | 39 | |||||||||||||||||||
£ 14.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Stainless d1 25 d2 M 8 d3 14.5 h1 22.5 h2 14.0 t
min. 12 Weight
g 39 | ||||||||||||||||||||||||||||
37460.W0788 | Smooth | Steel | 31 | M 8 | 18.5 | 27.0 | 17.0 | 15 | 75 | |||||||||||||||||||
£ 12.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Steel d1 31 d2 M 8 d3 18.5 h1 27.0 h2 17.0 t
min. 15 Weight
g 75 | ||||||||||||||||||||||||||||
37460.W0588 | Smooth | Stainless | 31 | M 8 | 18.5 | 27.0 | 17.0 | 15 | 75 | |||||||||||||||||||
£ 18.80 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Stainless d1 31 d2 M 8 d3 18.5 h1 27.0 h2 17.0 t
min. 15 Weight
g 75 | ||||||||||||||||||||||||||||
37460.W0808 | Smooth | Steel | 31 | M10 | 18.5 | 27.0 | 17.0 | 17 | 70 | |||||||||||||||||||
£ 12.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Steel d1 31 d2 M10 d3 18.5 h1 27.0 h2 17.0 t
min. 17 Weight
g 70 | ||||||||||||||||||||||||||||
37460.W0608 | Smooth | Stainless | 31 | M10 | 18.5 | 27.0 | 17.0 | 17 | 70 | |||||||||||||||||||
£ 18.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Edge finish Smooth Finish Stainless d1 31 d2 M10 d3 18.5 h1 27.0 h2 17.0 t
min. 17 Weight
g 70 |
Steel, blackened.
Stainless steel 1.4305 (AISI 303),
Matte finish.
Stainless steel knobs are used in applications where a push or pull movement is required.