Thumb Screws
flat knurled
| Price & Availability | Article | Type | d1 | d2 | d3 | d4 | h | k | l | Weight g | ||||||||||||||||||
| 37330.W0004 | Steel Insert | M 4 | 9 | 12 | 19 | 14.0 | 8.0 | 9.0 | 4.5 | |||||||||||||||||||
£ 1.77 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Insert d1 M 4 d2 9 d3 12 d4 19 h 14.0 k 8.0 l 9.0 Weight
g 4.5 | ||||||||||||||||||||||||||||
| 37330.W0005 | Steel Insert | M 5 | 9 | 12 | 19 | 14.0 | 8.0 | 9.0 | 4.0 | |||||||||||||||||||
£ 1.77 per unit (click for quantity discounts) Ready to despatch 710 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Insert d1 M 5 d2 9 d3 12 d4 19 h 14.0 k 8.0 l 9.0 Weight
g 4.0 | ||||||||||||||||||||||||||||
| 37330.W0006 | Steel Insert | M 6 | 12 | 14 | 24 | 16.5 | 9.5 | 10.5 | 7.0 | |||||||||||||||||||
£ 2.12 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Insert d1 M 6 d2 12 d3 14 d4 24 h 16.5 k 9.5 l 10.5 Weight
g 7.0 | ||||||||||||||||||||||||||||
| 37330.W0008 | Steel Insert | M 8 | 14 | 16 | 30 | 19.5 | 11.0 | 11.5 | 10.0 | |||||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Insert d1 M 8 d2 14 d3 16 d4 30 h 19.5 k 11.0 l 11.5 Weight
g 10.0 | ||||||||||||||||||||||||||||
| 37330.W0010 | Steel Insert | M10 | 16 | 18 | 36 | 22.5 | 12.5 | 14.0 | 15.0 | |||||||||||||||||||
£ 2.38 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Insert d1 M10 d2 16 d3 18 d4 36 h 22.5 k 12.5 l 14.0 Weight
g 15.0 | ||||||||||||||||||||||||||||
| 37330.W0505 | Stainless Insert | M 5 | 9 | 12 | 19 | 14.0 | 8.0 | 9.0 | 4.0 | |||||||||||||||||||
£ 3.02 per unit (click for quantity discounts) Ready to despatch 272 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Insert d1 M 5 d2 9 d3 12 d4 19 h 14.0 k 8.0 l 9.0 Weight
g 4.0 | ||||||||||||||||||||||||||||
| 37330.W0506 | Stainless Insert | M 6 | 12 | 14 | 24 | 16.5 | 9.5 | 10.5 | 7.0 | |||||||||||||||||||
£ 3.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Insert d1 M 6 d2 12 d3 14 d4 24 h 16.5 k 9.5 l 10.5 Weight
g 7.0 | ||||||||||||||||||||||||||||
| 37330.W0508 | Stainless Insert | M 8 | 14 | 16 | 30 | 19.5 | 11.0 | 11.5 | 10.0 | |||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Insert d1 M 8 d2 14 d3 16 d4 30 h 19.5 k 11.0 l 11.5 Weight
g 10.0 | ||||||||||||||||||||||||||||
Body: thermoplastic (PA), black. Insert: steel, galvanised or stainless steel 1.4305 (AISI 303).
Temperature resistant from -30ºC to + 80ºC.