Thumb Screws
flat knurled
Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | k | Weight g | ||||||||||||||||||
37360.W0006 | M_6 | 24 | 16 | 6.7 | 14 | 10 | 35 | |||||||||||||||||||
£ 9.58 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M_6 d2 24 d3 16 d4 6.7 h1 14 k 10 Weight
g 35 | ||||||||||||||||||||||||||
37360.W0008 | M_8 | 30 | 20 | 8.7 | 17 | 12 | 70 | |||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M_8 d2 30 d3 20 d4 8.7 h1 17 k 12 Weight
g 70 | ||||||||||||||||||||||||||
37360.W0010 | M10 | 36 | 28 | 11.0 | 20 | 14 | 120 | |||||||||||||||||||
£ 15.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 36 d3 28 d4 11.0 h1 20 k 14 Weight
g 120 | ||||||||||||||||||||||||||
37360.W0012 | M12 | 40 | 32 | 13 | 24 | 16 | 145 | |||||||||||||||||||
£ 17.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 d3 32 d4 13 h1 24 k 16 Weight
g 145 |
Turned and burnished steel, blackened.
Tensile strength class 5.
These knurled knobs are used when quick tightening is required and with only a slight clamping force. The knob is inserted obliquely on the threaded stud and then placed in the axial position so that it fits onto the stud threads. At this point it can be locked with just a slight rotation.