Price & Availability | Article | d1 | l1 | d2 | h1 | l2 | Material | Weight g | ||||||||||||||||||
37040.W0075 | M3 | 8 | 12 | 2.5 | 2 | A2 s/s | 6.1 | |||||||||||||||||||
£ 1.83 per unit (click for quantity discounts) Ready to despatch 1087 Need more? Please call us.
d1 M3 l1 8 d2 12 h1 2.5 l2 2 Material A2 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0076 | M3 | 10 | 12 | 2.5 | 2 | A2 s/s | 6.1 | |||||||||||||||||||
£ 1.97 per unit (click for quantity discounts) Ready to despatch 2182 Need more? Please call us.
d1 M3 l1 10 d2 12 h1 2.5 l2 2 Material A2 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0077 | M3 | 12 | 12 | 2.5 | 2 | A2 s/s | 6.1 | |||||||||||||||||||
£ 2.11 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
d1 M3 l1 12 d2 12 h1 2.5 l2 2 Material A2 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0078 | M3 | 16 | 12 | 2.5 | 2 | A2 s/s | 6.1 | |||||||||||||||||||
£ 2.31 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
d1 M3 l1 16 d2 12 h1 2.5 l2 2 Material A2 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0079 | M3 | 20 | 12 | 2.5 | 2 | A2 s/s | 6.1 | |||||||||||||||||||
£ 2.52 per unit (click for quantity discounts) Ready to despatch 156 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 20 d2 12 h1 2.5 l2 2 Material A2 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0092 | M4 | 8 | 16 | 3.5 | 3 | A2 s/s | 6.1 | |||||||||||||||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 481 Need more? Please call us.
d1 M4 l1 8 d2 16 h1 3.5 l2 3 Material A2 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0093 | M4 | 10 | 16 | 3.5 | 3 | A2 s/s | 6.2 | |||||||||||||||||||
£ 4.11 per unit (click for quantity discounts) Ready to despatch 388 Need more? Please call us.
d1 M4 l1 10 d2 16 h1 3.5 l2 3 Material A2 s/s Weight
g 6.2 | ||||||||||||||||||||||||||
37040.W0094 | M4 | 12 | 16 | 3.5 | 3 | A2 s/s | 6.4 | |||||||||||||||||||
£ 4.28 per unit (click for quantity discounts) Ready to despatch 293 Need more? Please call us.
d1 M4 l1 12 d2 16 h1 3.5 l2 3 Material A2 s/s Weight
g 6.4 | ||||||||||||||||||||||||||
37040.W0096 | M4 | 16 | 16 | 3.5 | 3 | A2 s/s | 6.7 | |||||||||||||||||||
£ 4.68 per unit (click for quantity discounts) Ready to despatch 277 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 16 d2 16 h1 3.5 l2 3 Material A2 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0097 | M4 | 20 | 16 | 3.5 | 3 | A2 s/s | 6.7 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 275 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 20 d2 16 h1 3.5 l2 3 Material A2 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0098 | M4 | 25 | 16 | 3.5 | 3 | A2 s/s | 6.7 | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 25 d2 16 h1 3.5 l2 3 Material A2 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0099 | M4 | 30 | 16 | 3.5 | 3 | A2 s/s | 6.7 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 30 d2 16 h1 3.5 l2 3 Material A2 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0111 | M5 | 8 | 20 | 4.0 | 3 | A2 s/s | 11.0 | |||||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 8 d2 20 h1 4.0 l2 3 Material A2 s/s Weight
g 11.0 | ||||||||||||||||||||||||||
37040.W0112 | M5 | 10 | 20 | 4.0 | 3 | A2 s/s | 11.0 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 262 Need more? Please call us.
d1 M5 l1 10 d2 20 h1 4.0 l2 3 Material A2 s/s Weight
g 11.0 | ||||||||||||||||||||||||||
37040.W0113 | M5 | 12 | 20 | 4.0 | 3 | A2 s/s | 11.3 | |||||||||||||||||||
£ 4.85 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 M5 l1 12 d2 20 h1 4.0 l2 3 Material A2 s/s Weight
g 11.3 | ||||||||||||||||||||||||||
37040.W0115 | M5 | 16 | 20 | 4.0 | 3 | A2 s/s | 11.7 | |||||||||||||||||||
£ 5.52 per unit (click for quantity discounts) Ready to despatch 70 Need more? Please call us.
d1 M5 l1 16 d2 20 h1 4.0 l2 3 Material A2 s/s Weight
g 11.7 | ||||||||||||||||||||||||||
37040.W0117 | M5 | 20 | 20 | 4.0 | 3 | A2 s/s | 12.0 | |||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1 M5 l1 20 d2 20 h1 4.0 l2 3 Material A2 s/s Weight
g 12.0 | ||||||||||||||||||||||||||
37040.W0118 | M5 | 25 | 20 | 4.0 | 3 | A2 s/s | 12.0 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 25 d2 20 h1 4.0 l2 3 Material A2 s/s Weight
g 12.0 | ||||||||||||||||||||||||||
37040.W0119 | M5 | 30 | 20 | 4.0 | 3 | A2 s/s | 12.0 | |||||||||||||||||||
£ 6.70 per unit (click for quantity discounts) Ready to despatch 36 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 30 d2 20 h1 4.0 l2 3 Material A2 s/s Weight
g 12.0 | ||||||||||||||||||||||||||
37040.W0131 | M6 | 10 | 24 | 5.0 | 4 | A2 s/s | 20.0 | |||||||||||||||||||
£ 6.82 per unit (click for quantity discounts) Ready to despatch 186 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 10 d2 24 h1 5.0 l2 4 Material A2 s/s Weight
g 20.0 | ||||||||||||||||||||||||||
37040.W0132 | M6 | 12 | 24 | 5.0 | 4 | A2 s/s | 20.0 | |||||||||||||||||||
£ 6.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 12 d2 24 h1 5.0 l2 4 Material A2 s/s Weight
g 20.0 | ||||||||||||||||||||||||||
37040.W0134 | M6 | 16 | 24 | 5.0 | 4 | A2 s/s | 20.4 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
d1 M6 l1 16 d2 24 h1 5.0 l2 4 Material A2 s/s Weight
g 20.4 | ||||||||||||||||||||||||||
37040.W0136 | M6 | 20 | 24 | 5.0 | 4 | A2 s/s | 21.0 | |||||||||||||||||||
£ 8.03 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
d1 M6 l1 20 d2 24 h1 5.0 l2 4 Material A2 s/s Weight
g 21.0 | ||||||||||||||||||||||||||
37040.W0138 | M6 | 25 | 24 | 5.0 | 4 | A2 s/s | 22.0 | |||||||||||||||||||
£ 8.45 per unit (click for quantity discounts) Ready to despatch 146 Need more? Please call us.
d1 M6 l1 25 d2 24 h1 5.0 l2 4 Material A2 s/s Weight
g 22.0 | ||||||||||||||||||||||||||
37040.W0139 | M6 | 30 | 24 | 5.0 | 4 | A2 s/s | 22.0 | |||||||||||||||||||
£ 9.32 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 30 d2 24 h1 5.0 l2 4 Material A2 s/s Weight
g 22.0 | ||||||||||||||||||||||||||
37040.W0152 | M8 | 16 | 30 | 6.0 | 5 | A2 s/s | 36.0 | |||||||||||||||||||
£ 9.54 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 16 d2 30 h1 6.0 l2 5 Material A2 s/s Weight
g 36.0 | ||||||||||||||||||||||||||
37040.W0153 | M8 | 16 | 30 | 6.0 | 5 | A2 s/s | 40.0 | |||||||||||||||||||
£ 9.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 16 d2 30 h1 6.0 l2 5 Material A2 s/s Weight
g 40.0 | ||||||||||||||||||||||||||
37040.W0154 | M8 | 20 | 30 | 6.0 | 5 | A2 s/s | 40.0 | |||||||||||||||||||
£ 10.30 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 20 d2 30 h1 6.0 l2 5 Material A2 s/s Weight
g 40.0 | ||||||||||||||||||||||||||
37040.W0156 | M8 | 25 | 30 | 6.0 | 5 | A2 s/s | 42.0 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 25 d2 30 h1 6.0 l2 5 Material A2 s/s Weight
g 42.0 | ||||||||||||||||||||||||||
37040.W0158 | M8 | 30 | 30 | 6.0 | 5 | A2 s/s | 43.0 | |||||||||||||||||||
£ 12.93 per unit (click for quantity discounts) Ready to despatch 49 Need more? Please call us.
d1 M8 l1 30 d2 30 h1 6.0 l2 5 Material A2 s/s Weight
g 43.0 | ||||||||||||||||||||||||||
37040.W0172 | M10 | 20 | 36 | 8.0 | 4 | A2 s/s | 71.0 | |||||||||||||||||||
£ 14.93 per unit (click for quantity discounts) Ready to despatch 78 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 20 d2 36 h1 8.0 l2 4 Material A2 s/s Weight
g 71.0 | ||||||||||||||||||||||||||
37040.W0174 | M10 | 25 | 36 | 8.0 | 2 | A2 s/s | 72.0 | |||||||||||||||||||
£ 17.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 25 d2 36 h1 8.0 l2 2 Material A2 s/s Weight
g 72.0 | ||||||||||||||||||||||||||
37040.W0176 | M10 | 30 | 36 | 8.0 | - | A2 s/s | 76.0 | |||||||||||||||||||
£ 18.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 30 d2 36 h1 8.0 l2 - Material A2 s/s Weight
g 76.0 | ||||||||||||||||||||||||||
37040.W0180 | M10 | 40 | 36 | 8.0 | 4 | A2 s/s | 80.0 | |||||||||||||||||||
£ 26.13 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 40 d2 36 h1 8.0 l2 4 Material A2 s/s Weight
g 80.0 | ||||||||||||||||||||||||||
37040.W0200 | M3 | 8 | 12 | 2.5 | 2 | A4 s/s | 6.1 | |||||||||||||||||||
£ 0.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 8 d2 12 h1 2.5 l2 2 Material A4 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0201 | M3 | 10 | 12 | 2.5 | 2 | A4 s/s | 6.1 | |||||||||||||||||||
£ 0.77 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 10 d2 12 h1 2.5 l2 2 Material A4 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0202 | M3 | 12 | 12 | 2.5 | 2 | A4 s/s | 6.1 | |||||||||||||||||||
£ 0.83 per unit (click for quantity discounts) Ready to despatch 418 Need more? Please call us.
d1 M3 l1 12 d2 12 h1 2.5 l2 2 Material A4 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0203 | M3 | 16 | 12 | 2.5 | 2 | A4 s/s | 6.1 | |||||||||||||||||||
£ 0.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 16 d2 12 h1 2.5 l2 2 Material A4 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0204 | M3 | 20 | 12 | 2.5 | 2 | A4 s/s | 6.1 | |||||||||||||||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 20 d2 12 h1 2.5 l2 2 Material A4 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0220 | M4 | 8 | 16 | 3.5 | 3 | A4 s/s | 6.1 | |||||||||||||||||||
£ 3.43 per unit (click for quantity discounts) Ready to despatch 112 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 8 d2 16 h1 3.5 l2 3 Material A4 s/s Weight
g 6.1 | ||||||||||||||||||||||||||
37040.W0221 | M4 | 10 | 16 | 3.5 | 3 | A4 s/s | 6.2 | |||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 147 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 10 d2 16 h1 3.5 l2 3 Material A4 s/s Weight
g 6.2 | ||||||||||||||||||||||||||
37040.W0222 | M4 | 12 | 16 | 3.5 | 3 | A4 s/s | 6.4 | |||||||||||||||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 78 Need more? Please call us.
d1 M4 l1 12 d2 16 h1 3.5 l2 3 Material A4 s/s Weight
g 6.4 | ||||||||||||||||||||||||||
37040.W0223 | M4 | 16 | 16 | 3.5 | 3 | A4 s/s | 6.7 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
d1 M4 l1 16 d2 16 h1 3.5 l2 3 Material A4 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0224 | M4 | 20 | 16 | 3.5 | 3 | A4 s/s | 6.7 | |||||||||||||||||||
£ 9.46 per unit (click for quantity discounts) Ready to despatch 224 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 20 d2 16 h1 3.5 l2 3 Material A4 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0225 | M4 | 25 | 16 | 3.5 | 3 | A4 s/s | 6.7 | |||||||||||||||||||
£ 9.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 25 d2 16 h1 3.5 l2 3 Material A4 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0226 | M4 | 30 | 16 | 3.5 | 3 | A4 s/s | 6.7 | |||||||||||||||||||
£ 9.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 30 d2 16 h1 3.5 l2 3 Material A4 s/s Weight
g 6.7 | ||||||||||||||||||||||||||
37040.W0260 | M5 | 8 | 20 | 4.0 | 3 | A4 s/s | 11.0 | |||||||||||||||||||
£ 8.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 8 d2 20 h1 4.0 l2 3 Material A4 s/s Weight
g 11.0 | ||||||||||||||||||||||||||
37040.W0261 | M5 | 10 | 20 | 4.0 | 3 | A4 s/s | 11.0 | |||||||||||||||||||
£ 4.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 10 d2 20 h1 4.0 l2 3 Material A4 s/s Weight
g 11.0 | ||||||||||||||||||||||||||
37040.W0262 | M5 | 12 | 20 | 4.0 | 3 | A4 s/s | 11.3 | |||||||||||||||||||
£ 4.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 12 d2 20 h1 4.0 l2 3 Material A4 s/s Weight
g 11.3 | ||||||||||||||||||||||||||
37040.W0263 | M5 | 16 | 20 | 4.0 | 3 | A4 s/s | 11.7 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 290 Need more? Please call us.
d1 M5 l1 16 d2 20 h1 4.0 l2 3 Material A4 s/s Weight
g 11.7 | ||||||||||||||||||||||||||
37040.W0264 | M5 | 20 | 20 | 4.0 | 3 | A4 s/s | 12.0 | |||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 20 d2 20 h1 4.0 l2 3 Material A4 s/s Weight
g 12.0 | ||||||||||||||||||||||||||
37040.W0265 | M5 | 25 | 20 | 4.0 | 3 | A4 s/s | 12.0 | |||||||||||||||||||
£ 10.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 25 d2 20 h1 4.0 l2 3 Material A4 s/s Weight
g 12.0 | ||||||||||||||||||||||||||
37040.W0266 | M5 | 30 | 20 | 4.0 | 3 | A4 s/s | 12.0 | |||||||||||||||||||
£ 13.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 30 d2 20 h1 4.0 l2 3 Material A4 s/s Weight
g 12.0 | ||||||||||||||||||||||||||
37040.W0280 | M6 | 10 | 24 | 5.0 | 4 | A4 s/s | 20.0 | |||||||||||||||||||
£ 12.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 10 d2 24 h1 5.0 l2 4 Material A4 s/s Weight
g 20.0 | ||||||||||||||||||||||||||
37040.W0281 | M6 | 12 | 24 | 5.0 | 4 | A4 s/s | 20.0 | |||||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 12 d2 24 h1 5.0 l2 4 Material A4 s/s Weight
g 20.0 | ||||||||||||||||||||||||||
37040.W0282 | M6 | 16 | 24 | 5.0 | 4 | A4 s/s | 20.4 | |||||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M6 l1 16 d2 24 h1 5.0 l2 4 Material A4 s/s Weight
g 20.4 | ||||||||||||||||||||||||||
37040.W0283 | M6 | 20 | 24 | 5.0 | 4 | A4 s/s | 21.0 | |||||||||||||||||||
£ 8.27 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M6 l1 20 d2 24 h1 5.0 l2 4 Material A4 s/s Weight
g 21.0 | ||||||||||||||||||||||||||
37040.W0284 | M6 | 25 | 24 | 5.0 | 4 | A4 s/s | 22.0 | |||||||||||||||||||
£ 7.33 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1 M6 l1 25 d2 24 h1 5.0 l2 4 Material A4 s/s Weight
g 22.0 | ||||||||||||||||||||||||||
37040.W0285 | M6 | 30 | 24 | 5.0 | 4 | A4 s/s | 22.0 | |||||||||||||||||||
£ 24.97 per unit (click for quantity discounts) Ready to despatch 150 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 30 d2 24 h1 5.0 l2 4 Material A4 s/s Weight
g 22.0 | ||||||||||||||||||||||||||
37040.W0300 | M8 | 12 | 30 | 6.0 | 5 | A4 s/s | 40.0 | |||||||||||||||||||
£ 19.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 12 d2 30 h1 6.0 l2 5 Material A4 s/s Weight
g 40.0 | ||||||||||||||||||||||||||
37040.W0301 | M8 | 16 | 30 | 6.0 | 5 | A4 s/s | 40.0 | |||||||||||||||||||
£ 19.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 16 d2 30 h1 6.0 l2 5 Material A4 s/s Weight
g 40.0 | ||||||||||||||||||||||||||
37040.W0302 | M8 | 20 | 30 | 6.0 | 5 | A4 s/s | 40.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 20 d2 30 h1 6.0 l2 5 Material A4 s/s Weight
g 40.0 | ||||||||||||||||||||||||||
37040.W0303 | M8 | 25 | 30 | 6.0 | 5 | A4 s/s | 42.0 | |||||||||||||||||||
£ 10.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 25 d2 30 h1 6.0 l2 5 Material A4 s/s Weight
g 42.0 | ||||||||||||||||||||||||||
37040.W0304 | M8 | 30 | 30 | 6.0 | 5 | A4 s/s | 43.0 | |||||||||||||||||||
£ 11.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 l1 30 d2 30 h1 6.0 l2 5 Material A4 s/s Weight
g 43.0 |
Stainless steel (A2 AISI 303 or A4 AISI 316).
To DIN 653. Stainless steel 303 series is a hard stainless steel which may (in harsh conditions) exhibit slight signs of rusting. Typically used in food and pharmaceutical applications. 303 stainless steel provides good resistance to corrosion, it is soft and mildly magnetic.
316 stainless provides excellent corrosion resistance for use in highly caustic or marine environments and its non-magnetic.