Thumb Screws
flat knurled
Price & Availability | Article | d1 | d2 | d3 | h | k | Weight g | ||||||||||||||||||
37110.W0002 | M2,5 | 11 | 5 | 6.5 | 2.5 | 3.5 | |||||||||||||||||||
£ 2.30 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M2,5 d2 11 d3 5 h 6.5 k 2.5 Weight
g 3.5 | |||||||||||||||||||||||||
37110.W0003 | M 3 | 12 | 6 | 7.5 | 2.5 | 3.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 d2 12 d3 6 h 7.5 k 2.5 Weight
g 3.5 | |||||||||||||||||||||||||
37110.W0004 | M 4 | 16 | 8 | 9.5 | 3.5 | 6.7 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 d2 16 d3 8 h 9.5 k 3.5 Weight
g 6.7 | |||||||||||||||||||||||||
37110.W0005 | M 5 | 20 | 10 | 11.5 | 4.0 | 12.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 d2 20 d3 10 h 11.5 k 4.0 Weight
g 12.0 | |||||||||||||||||||||||||
37110.W0006 | M 6 | 24 | 12 | 15.0 | 5.0 | 23.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 d2 24 d3 12 h 15.0 k 5.0 Weight
g 23.0 | |||||||||||||||||||||||||
37110.W0008 | M 8 | 30 | 16 | 18.0 | 6.0 | 44.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 d2 30 d3 16 h 18.0 k 6.0 Weight
g 44.0 | |||||||||||||||||||||||||
37110.W0010 | M10 | 36 | 20 | 23.0 | 8.0 | 85.0 | |||||||||||||||||||
£ 12.84 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 36 d3 20 h 23.0 k 8.0 Weight
g 85.0 |
Stainless steel 1.4305 (AISI 303), matte, shot-blasted.