Price & Availability | Article | d1 | l1 | d2 | l2 | h1 | h2 min. | A/F | ||||||||||||
37200.W0001 | M 3 | 12 | 6 | 11 | 12 | 2 | 2 | |||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 1230 Need more? Please call us.
d1 M 3 l1 12 d2 6 l2 11 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0002 | M 3 | 20 | 6 | 16 | 12 | 2 | 2 | |||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 2099 Need more? Please call us.
d1 M 3 l1 20 d2 6 l2 16 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0003 | M 3 | 12 | 8 | 11 | 12 | 2 | 2 | |||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 315 Need more? Please call us.
d1 M 3 l1 12 d2 8 l2 11 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0004 | M 3 | 20 | 8 | 16 | 12 | 2 | 2 | |||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 287 Need more? Please call us.
d1 M 3 l1 20 d2 8 l2 16 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0005 | M 3 | 10 | 10 | 8 | 12 | 3 | 3 | |||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 552 Need more? Please call us.
d1 M 3 l1 10 d2 10 l2 8 h1 12 h2
min. 3 A/F 3 | ||||||||||||||||||||
37200.W0006 | M 3 | 12 | 10 | 11 | 12 | 3 | 3 | |||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 3 l1 12 d2 10 l2 11 h1 12 h2
min. 3 A/F 3 | ||||||||||||||||||||
37200.W0015 | M 4 | 12 | 6 | 11 | 12 | 2 | 2 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 488 Need more? Please call us.
d1 M 4 l1 12 d2 6 l2 11 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0016 | M 4 | 20 | 6 | 16 | 12 | 2 | 2 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 723 Need more? Please call us.
d1 M 4 l1 20 d2 6 l2 16 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0017 | M 4 | 25 | 6 | 20 | 12 | 2 | 2 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 858 Need more? Please call us.
d1 M 4 l1 25 d2 6 l2 20 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0018 | M 4 | 12 | 8 | 11 | 12 | 2 | 2 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 287 Need more? Please call us.
d1 M 4 l1 12 d2 8 l2 11 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0019 | M 4 | 20 | 8 | 16 | 12 | 2 | 2 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 4 l1 20 d2 8 l2 16 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0020 | M 4 | 25 | 8 | 20 | 12 | 2 | 2 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 157 Need more? Please call us.
d1 M 4 l1 25 d2 8 l2 20 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0021 | M 4 | 10 | 10 | 8 | 12 | 3 | 3 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 458 Need more? Please call us.
d1 M 4 l1 10 d2 10 l2 8 h1 12 h2
min. 3 A/F 3 | ||||||||||||||||||||
37200.W0022 | M 4 | 14 | 10 | 12 | 12 | 3 | 3 | |||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 1675 Need more? Please call us.
d1 M 4 l1 14 d2 10 l2 12 h1 12 h2
min. 3 A/F 3 | ||||||||||||||||||||
37200.W0023 | M 5 | 12 | 8 | 11 | 12 | 2 | 2 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 263 Need more? Please call us.
d1 M 5 l1 12 d2 8 l2 11 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0024 | M 5 | 20 | 8 | 16 | 12 | 2 | 2 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 341 Need more? Please call us.
d1 M 5 l1 20 d2 8 l2 16 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0025 | M 5 | 25 | 8 | 20 | 12 | 2 | 2 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 241 Need more? Please call us.
d1 M 5 l1 25 d2 8 l2 20 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0026 | M 5 | 32 | 8 | 25 | 12 | 2 | 2 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
d1 M 5 l1 32 d2 8 l2 25 h1 12 h2
min. 2 A/F 2 | ||||||||||||||||||||
37200.W0027 | M 5 | 12 | 10 | 11 | 12 | 3 | 3 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 469 Need more? Please call us.
d1 M 5 l1 12 d2 10 l2 11 h1 12 h2
min. 3 A/F 3 | ||||||||||||||||||||
37200.W0028 | M 5 | 20 | 10 | 16 | 12 | 3 | 3 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 490 Need more? Please call us.
d1 M 5 l1 20 d2 10 l2 16 h1 12 h2
min. 3 A/F 3 | ||||||||||||||||||||
37200.W0029 | M 5 | 25 | 10 | 20 | 12 | 3 | 3 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 490 Need more? Please call us.
d1 M 5 l1 25 d2 10 l2 20 h1 12 h2
min. 3 A/F 3 | ||||||||||||||||||||
37200.W0030 | M 5 | 32 | 10 | 25 | 12 | 3 | 3 | |||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 355 Need more? Please call us.
d1 M 5 l1 32 d2 10 l2 25 h1 12 h2
min. 3 A/F 3 |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
Stainless steel 303 series is a hard stainless steel which may (in harsh conditions) exhibit slight signs of rusting. Typically used in food and pharmaceutical applications.