Quick Plug Couplings
radial offset type
Units | Price/unit after discount | Applied Discount |
1-9 | £ 22.24 | 0% |
10-19 | £ 20.02 | 10% |
20-49 | £ 18.90 | 15% |
50-99 | £ 17.79 | 20% |
100+ | £ 15.57 | 30% |
Body: tempered steel SCM440, nickel plated.
Receiver for use with quick plug coupling, cam locking no. 64775. Shaft mount version suited to installation on shafts; such as the end of pneumatic or hydraulic cylinders.
Temperature resistant to 200° C
Suitable only for linear movement applications, does not transmit any torque.