Palm Grips
cast iron
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 1.26 | 0% |
| 20-49 | £ 1.13 | 10% |
| 50-99 | £ 1.07 | 15% |
| 100-499 | £ 0.95 | 25% |
| 500+ | £ 0.82 | 35% |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised or stainless steel A2.
Temperature range: max 110°C.