Palm Grips
cast iron
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 1.81 | 0% |
| 20-49 | £ 1.63 | 10% |
| 50-99 | £ 1.54 | 15% |
| 100-499 | £ 1.36 | 25% |
| 500+ | £ 1.18 | 35% |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised or stainless steel A2.
Temperature range: max 110°C.