Palm Grips
cast iron
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1.35 | 0% |
| 3-4 | £ 1.15 | 15% |
| 5-9 | £ 1.08 | 20% |
| 10-19 | £ 1.01 | 25% |
| 20+ | £ 0.95 | 30% |
Duroplast PF 31, black.
Grub screw: steel, galvanised or stainless steel A2.
Produced to DIN 7708.
Special designs e.g. different lengths or grub screws in brass, or stainless steel can be made to order depending on quantity.
Temperature range up to 110°C.