Palm Grips
cast iron
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.83 | 0% |
20-49 | £ 5.25 | 10% |
50-99 | £ 4.96 | 15% |
100-499 | £ 4.37 | 25% |
500+ | £ 3.79 | 35% |
duroplast PF 31, black.
Grub screw: steel, galvanised.
Produced to DIN 7708.
Special designs e.g. different lengths or grub screws in brass or stainless steel, on request.
Temperature range max. 110°C.
DIN 6336.