Palm Grips
cast iron
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.96 | 0% |
| 20-49 | £ 3.56 | 10% |
| 50-99 | £ 3.37 | 15% |
| 100-499 | £ 2.97 | 25% |
| 500+ | £ 2.57 | 35% |
duroplast PF 31, black.
Grub screw: steel, galvanised.
Produced to DIN 7708.
Special designs e.g. different lengths or grub screws in brass or stainless steel, on request.
Temperature range max. 110°C.
DIN 6336.