Cylindrical Handles
Duroplast
Units | Price/unit after discount | Applied Discount |
1-9 | £ 8.55 | 0% |
10-19 | £ 7.70 | 10% |
20-49 | £ 7.27 | 15% |
50-99 | £ 6.84 | 20% |
100+ | £ 6.41 | 25% |
Grip: duroplast PF 31, black matte. 75120.W0014 - Thermoplastic (PA).
Stud & housing: steel, galvanised.
Temperature range up to 80°C.