Cylindrical Handles
Duroplast
Units | Price/unit after discount | Applied Discount |
1-9 | £ 9.68 | 0% |
10-19 | £ 8.71 | 10% |
20-49 | £ 8.23 | 15% |
50-99 | £ 7.74 | 20% |
100+ | £ 7.26 | 25% |
Grip: duroplast PF 31, black matte. 75120.W0014 - Thermoplastic (PA).
Stud & housing: steel, galvanised.
Temperature range up to 80°C.