Cylindrical Handles
Duroplast
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 8.89 | 0% |
| 10-19 | £ 8.00 | 10% |
| 20-49 | £ 7.56 | 15% |
| 50-99 | £ 7.11 | 20% |
| 100+ | £ 6.67 | 25% |
Grip: duroplast PF 31, black matte. 75120.W0014 - Thermoplastic (PA).
Stud & housing: steel, galvanised.
Temperature range up to 80°C.