Cylindrical Handles
Duroplast
Units | Price/unit after discount | Applied Discount |
1-4 | £ 24.44 | 0% |
5-9 | £ 23.22 | 5% |
10-19 | £ 22.00 | 10% |
20-49 | £ 20.77 | 15% |
50+ | £ 18.33 | 25% |
Steel Type: Grip: thermoplastic, black, matt.
Stud & housing: steel, chrome plated.
Stainless Type: Grip: thermoplastic, black, matte.
Stud & housing: stainless steel, AISI 303.
With retractable mechanism.
Fold-away handles are ideal for applications where, due to lack of space or for safety, the handle must be folded down and out of the way. Handle spring loaded for quick return. For certain minimum quantities custom colours available upon request.